Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9464-01 - Fire protection one-gang junction box
Bill of material
9464-01
CNSORDERNO
Art. No.
9464-01
BZ
Type
Fire protection one-gang junction box
LOD
Level of Details
T
Depth
54.5 mm
FL
Cut hole Ø
74 mm
FUR
For panel thickness
7 - 40 mm
ABSTAND
Combination distance through single separation of the pre-embossed edge
71 mm
LF
Cable entries of up to Ø 11.5 mm
4
VERBINDUNGSST
Support connectors for each package
5
DIBTZ
DIBt approval
Z-19.21-1788
CNSMASSEXACT
Individual net weight
73.5 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN-Code
4013456531666
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Procurement
Last updateMar 15, 2024, 11:10 AM
Part number9464-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/76137d26-4cfd-4e7f-9a47-48adddfed303
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:10 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices