Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9069-77 - Cavity wall one-gang junction box
Bill of material
9069-77
CNSORDERNO
Art. No.
9069-77
BZ
Designation
Cavity wall one-gang junction box, sound insulation, halogen-free
LOD
Level of details
T
Depth
54.5 mm
FL
Cut hole Ø
74 mm
FUR
for panel thickness
7 - 40 mm
ABSTAND
Device screw spacing
60 mm
LF
Cable entries up to Ø 11.5 mm
4
VPE
Support connectors per PU
5
CNSMASSEXACT
Individual net weight
69.1 g
CNSVOLUMEEXACT
Single volume
0.54 l
CNSEAN
EAN code
4013456536227
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box sound insulation, 54.5 mm high, halogen-free (9069-77) One-gang junction box for walls with increased sound insulation requirement For sound insulation walls up to 77 dB DIN EN 60670-1 and DIN 49073, plastic with sound insulation sheathing Cut hole 74 mm shortenable to combination distance 71 mm, screw spacing 60 mm, installation depth 54.5 mm, with screws, protection class IP 3X DIN EN 60529, in cavity wall, for panel thicknesses 7-40 mm for max. 4 cable entries up to diameter 11.5 mm Manufacturer / Type Kaiser 9069-77 Unit: pc
ETIM40
ETIM 40
EC002601
Procurement
Last updateNov 16, 2023, 8:56 AM
Part number9069-77
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/5ccf88f0-664c-467b-9d13-f157fbb8dc51
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Nov 16, 2023, 8:56 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices