Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-62 - Combination one-gang box
Bill of material
1159-62
CNSORDERNO
Order number
1159-62
CNSEAN
EAN-Code
4013456537064
BZ
Designation
Combination one-gang box
LOD
Level of Details
T
Depth
50 mm
L
Length
68 mm
B
Width
70 mm
LE
Cable entries up to Ø 16 mm
2
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For the safe installation of luminaires, motion detectors and many other accessories in and on insulated facades. Optimised for the latest insulation thicknesses, the telescopic products permit a wide range of applications in external faces with insulation thicknesses from 80 to 200 mm. The two conduit entries on the basic carrier guarantee secure conduit connection. The cable routing which is integrated in the carrier arm ensures a fast, easy cable pull-in.· Stable fit to walls and ceilings· For insulation thicknesses from 80 to 200 mm· Equipment carriers for accessories up to max. 5 kg· One-gang boxes can be combined with a standardised 71 mm combination distance· Conduit entries on the carrier with internal cable routing· Integrated indicated dimension allows easy cutting off to insulation thickness· Front fixing and depth stop prevent incorrect installation· Front fixing of the mounting plate/one-gang box
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1159-62
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/08137af9-10df-4c86-b4bf-c1bfa7d992dc
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices