Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-20 - Instal. housing front ring KompaX®
Bill of material
1293-20
CNSORDERNO
Art. No.
1293-20
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 200 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
200 mm
LB
Min. luminaire covering Ø
207 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
36.500 g
CNSVOLUMEEXACT
Single volume
1.090 l
CNSEAN
EAN code
4013456330528
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 200 mm Luminaire trim min. diameter 207 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-20
ETIM40
ETIM 40
EC002472
Procurement
Last updateMar 15, 2024, 11:10 AM
Part number1293-20
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/87d10e88-2dd1-478f-b201-3829f3285ee0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:10 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices