Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-13 - Instal. housing intermediate frame
Bill of material
1292-13
CNSORDERNO
Art. No.
1292-13
BZ
Designation
Instal. housing intermediate frame, for KompaX® 2, installation height 25 mm
LOD
Level of details
GR
Increasing installation height
25 mm
ENO
E No.
920 897 219
CNSMASSEXACT
Individual net weight
158.000 g
CNSVOLUMEEXACT
Single volume
5.760 l
CNSEAN
EAN code
4013456350717
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
- is snapped in between front and rear part of the KompaX 2 housing - Increase of installation height by 25 mm with support elements for installation heights 125/175 mm Manufacturer/Type Kaiser KompaX 1292-13
ETIM40
ETIM 40
EC002472
Procurement
Last updateMar 15, 2024, 11:10 AM
Part number1292-13
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/7496d224-4d98-4ccd-a17c-ef5a60b0e0a2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:10 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices