Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1264-60 - Conc. constr. B² one-gang junction box
Bill of material
1264-60
CNSORDERNO
Art. No.
1264-60
BZ
Designation
Conc. constr. B² one-gang junction box, with plaster skin, depth 83.5 mm
LOD
Level of details
T
Depth
83.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits up to Ø 16 mm
2
MR2
Markings for cables and DIN EN conduits up to Ø 32/40 mm
4
CNSMASSEXACT
Individual net weight
55 g
CNSVOLUMEEXACT
Single volume
1.095 l
CNSEAN
EAN code
4013456480766
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box 4 screw domes for device fixing, spacing 60 mm Fixing to the formwork with adhesive foil or hot glue possible Depth 83.5 mm Diameter 60 mm Markings for cables and DIN EN conduits up to Ø 16 mm: 2 markings for cables and DIN EN conduits up to Ø 32/40 mm: 4
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices