Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-12 - Conc. constr. wall-ceiling transition
Bill of material
1261-12
CNSORDERNO
Art. No.
1261-12
BZ
Designation
Conc. constr. wall-ceiling transition, for M25 conduits, without special adhesive, with meas. strip for exact height instal.
LOD
Level of details
R
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Individual net weight
21.2 g
CNSVOLUMEEXACT
Single volume
0.364 l
CNSEAN
EAN code
4013456151413
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Wall-ceiling transition for holding DIN EN conduits Diameter 25 mm for fitting to the edge formwork for horizontal production without special glue Kaiser Art. No. 1261-12
ETIM40
ETIM 40
EC001795
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1261-12
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/968bb1b2-08b4-4ded-882b-a083a733a00f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices