Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1227-50 - Concrete construction large slab ceiling box 115
Bill of material
1227-50
CNSORDERNO
Art. No.
1227-50
BZ
Designation
Conc. constr. slab ceilng large box 115, 3-part, exit opening Ø 60 mm, with metal nut M5, depth 115 mm
LOD
Level of details
ALO
Exit opening Ø
60 mm
D
Diameter
102 mm
T
Depth
115 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
8
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
4
AT
Number of parts
3
CNSMASSEXACT
Individual net weight
85.500 g
CNSVOLUMEEXACT
Single volume
0.964 l
CNSEAN
EAN code
4013456330504
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Luminaire connection box DIN VDE 0606-1, protection box IP 3X DIN EN 60529, on formwork, Manufacturer/Type Kaiser 1227-50. As large slab ceiling box with metal nut M5 for light hook fixing, installation height 115 mm Markings for cables or conduits up to diameter 32 mm Exit opening diameter 60 mm
ETIM40
ETIM 40
EC002601
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1227-50
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/56c6f102-6044-420c-8e5b-00334a1c77ed
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1223-41 - Concrete construction one-gang box
    KAISER
    1227-55 - Concrete construction large slab ceiling box  115
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1260-50 - Conc. constr. ceiling large conduit box
    KAISER
    1223-22 - Conc. const. univ. install. housing
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    9917 - Transition box
    KAISER
    9908.21 - Flush-mounting junction box
    KAISER
    9955 - Wall exit
    KAISER
    9951 - Wall exit
    KAISER
    1203-28 - Conc. const. end and transition bush
    KAISER
    1247-01 - Concrete construction slab ceiling box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices