Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
10100 - Screw-on cover
Bill of material
10100
CNSORDERNO
Art. No.
10100
ENO
E number
165950008
BZ
Designation
End collar ø 100mm, with bayonet fitting - white
LOD
Level of details
INFOTEXT
Infotext
End cover with bayonet fitting, round. For ceiling and wall exits 9954.10, 9959, 9954, 9951, 9955 diameter: 100 mm. Made of ABS, low-halogen Article number: 10100 / E No. 165 950 008
MAT
Material
ABS
E
Properties
Low-halogen
GP
Glow wire test
750°C according to EN 60695-2-11
DA
Outer diameter
100 mm
H
Height
15 mm
CNSMASSEXACT
Individual net weight
27 g
CNSEAN
EAN code
7611614010656
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices