Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-42 - Concrete construction oval funnel
Bill of material
1261-42
CNSORDERNO
Art. No.
1261-42
BZ
Designation
Concrete construction oval funnel, for M20 conduits, with closing cover
LOD
Level of details
R
DIN EN conduit Ø
20 mm
CNSMASSEXACT
Individual net weight
21.6 g
CNSVOLUMEEXACT
Single volume
0.328 l
CNSEAN
EAN code
4013456533455
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Oval funnel for precast concrete for connecting DIN EN conduits with tolerance compensation in wall-wall and wall-ceiling transitions to hold rigid or flexible DIN EN conduits Diameter 20 or 25 mm for installation to the side formwork for horizontal manufacture Manufacturer/Type Kaiser 1261-42
ETIM40
ETIM 40
EC002328
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1261-42
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/c45ff1bb-b40c-48ce-b880-01adf08d0cf8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices