Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-71 - Installation housing, HaloX® 180
Bill of material
1282-71
CNSORDERNO
Article number
1282-71
BZ
Designation
Installation housing, HaloX® 180, with universal mineral fibreboard, replacement for 1291-22 for slab ceiling
LOD
Level of details
SYS
System
HaloX® 180
ELL
Installation diameter luminaire / loudspeaker
0-180 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage LV/HV/TC max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
769.100 g
CNSVOLUMEEXACT
Single volume
10.320 L
CNSEAN
EAN code
4013456547100
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, with universal mineral fibreboard Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-71 / 920 896 739
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices