Catalog navigation
Code
Links to other Kaiser Group portals
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
KAISER
Description
1269-01 - B1 Two-gang junction box
Nomenclature
1269-01
CNSORDERNO
No art.
1269-01
CNSEAN
EAN-Code
4013456550537
BZ
Désignation
B1 Doppel-Geräte-Verbindungsdose
LOD
level of detail
L
Longueur
160 mm
B
Largeur
75 mm
T
Profondeur
91 mm
EO
Installation opening Ø
60 x 131 mm
AO1
Break-out openings for DIN EN Ø 20/25 mm conduits
7
AO2
Break-out openings for DIN EN Ø 32/40 mm conduits
2
MR
Markings for cables up to Ø 16 mm
7
AT
Nombre de pièces
9
INFOLINK
Fiche technique
HTML (Online)
INFOTEXT
Infotext
The B1 electronics box and B1 two-gang junction box are especially suitable for installations in onsite mixed concrete vertical formwork. The electronics box provides plenty of space for accessory installations, and additional space for devices such as switch actuators or other components for smart home applications. The relevant separator wall allows the standardised installation of bus and operating voltages in a single box. Two-gang junction boxes allow the installation of block and pre-wired accessories, and provide space for the assembly of cable for multimedia connections. · Plenty of space for accessories and cables · Separator wall for the standardised incorporation of two voltage types · Flat front part for fast, easy nailing · Innovative conduit entries for fast fitting on the building site · Slot for Prefix® system wing set · Spring travel ensures secure fit in standing formwork
Procurement
Last update15 mars 2024 11:09
Part number1269-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/2bc8b800-50be-454d-bd4b-5d101b2ac344
Devise:
$
£
¥
CN¥
Toutes les informations sans garantie
Dernière mise à jour: 15 mars 2024 11:09
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale