Catalog navigation
Code
Links to other Kaiser Group portals
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
KAISER
Description
1260-01 - B1 large conduit one-gang junction box
Nomenclature
1260-01
CNSORDERNO
No art.
1260-01
CNSEAN
EAN-Code
4013456551428
BZ
Désignation
B1 Großrohr- Geräte-Verbindungsdose
LOD
level of detail
L
Longueur
94 mm
B
Largeur
75 mm
T
Profondeur
106 mm
EO
Installation opening Ø
60 mm
AO
Break-out openings for DIN EN Ø 32/40 mm conduits
3
MR
Markings for cables up to Ø 16 mm
3
AT
Nombre de pièces
2
INFOLINK
Fiche technique
HTML (Online)
INFOTEXT
Infotext
B1, the new on-site mixed concrete range of products for electrical installation work. In addition to the tried-and-tested system features such as the flat front part, sturdy fixing domes and the support element slot with a sprung box base, the new B1 range has innovative conduit entries, sturdy slots for the new B1 Prefix® system wing range, and also bridges – which can be broken out later if required – for connecting accessories in combinations. · Suitable for all types of formwork · Slot for Prefix® system wing set · For sturdy combination over the complete box body with the standardised 71 mm combination distance · Innovative conduit entries for fast fitting on the building site · Signal bristles for easy location with installations on the opposing formwork side · Plenty of installation space · Installation of pre-wired installation accessories with multiple combinations, because the bridge can be broken out later
Procurement
Last update15 mars 2024 11:09
Part number1260-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/f4750bf2-9ec5-4fbb-83f6-8829e664d1c4
Devise:
$
£
¥
CN¥
Toutes les informations sans garantie
Dernière mise à jour: 15 mars 2024 11:09
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale