{kaiser/unterputz/1097_93.prj},{NB=1097-93(300)},{CNSORDERNO=1097-93},{CNSEAN=4013456140905},{BZ=Abschlussdeckel},{LOD=300},{KU=238 x 208 mm},{KH=235 x 205 mm},{KB=250 x 220 mm},{FB=850 °C},{IP=5},{OP=100},{P=1290.00},{PG=120},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{INFOLINK=HTML (Online)},{INFOTEXT=-},{PICTURESMALL=1097_93.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 1