Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9966.31 - System equipment carrier 160 - 240 mm
Bill of material
9966.31
CNSORDERNO
Order number
9966.31
CNSEAN
EAN-Code
7611614269610
BZ
Designation
System equipment carrier 160 - 240 mm
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
160-240 mm
RK
Combination conduit entries M20/25
2
K
Combination
1x1 / 2x1 / 3x1
SD
Screw-in wall-plug
1 x 200, 1 x 240 mm
PA
Dispatch
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The system equipment carrier is designed to fit perfectly into the external insulation and in this way reliably prevents heat bridges. Easy, fast fixing with the screw dowles included in the scope of delivery permanently anchors the system equipment carrier on many surfaces. Ideal for stable fixing of external lamps, sockets, door intercom devices and many more. nd permanently. Heavy loads are not a problem.· Extra-fast, easy installation· 2 product types allow a wide range of applications· Heat bridges are efficiently prevented· Adaptable to insulation thickness in 10 mm steps – no cutting necessary· Modular design for insulation thicknesses from 160 to 310 mm
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9966.31
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/1fe10d02-f3b9-4eae-8a05-413474913d2c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices