Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9955 - Wall exit
Bill of material
9955
CNSORDERNO
Art. No.
9955
BZ
Designation
Wall exit, Ø=85x69mm
LOD
Level of detail
D
Outer diameter
85 mm
T
Depth
69 mm
DA
Ceiling exit (CE) Ø
35 mm
AO
Break-out openings Ø 20 mm
8
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free acc. to IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
165 930 128
CNSMASSEXACT
Individual net weight
76.800 g
CNSEAN
EAN code
7611614061856
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Ceiling exit Installation in: facing concrete, concrete Depth: 69mm Made of polyethylene, halogen-free, according to EN 60670-1/60670-21/GWT 650°C, SEV-tested External diameter: 85 mm Ceiling exit diameter (CE) Ø: 35mm Break-out openings Ø 20mm: 8x Art. No.: 9955 / E No 165 930 128
ETIM40
ETIM 40
EC001796
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9955
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/2207c5bd-c76e-42ed-b64c-5bb14d68a224
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices