Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9917.06 - Protective cover
Bill of material
9917.06
CNSORDERNO
Art. No.
9917.06
BZ
Designation
Protective cover, for article 9917/9917.21
LOD
Level of detail
L
Length
390 mm
B
Width
290 mm
H
Height
1 mm
CNSMAT
Material
Polystyrene, impact-proof
ES
Properties
Halogen-free
ENO
E No.
155 913 908
CNSMASSEXACT
Individual net weight
243.000 g
CNSVOLUMEEXACT
Single volume
0.800 l
CNSEAN
EAN code
7611614261867
FA
For article number
9917 / 9917.21
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plaster cover For article 9917, 9917.21 Length x Width x Height: 390 x 290 x 1mm For installation to opposing formwork without support Made of polystyrene, impact-proof, halogen-free Article number: 9917.06 / E No 155 913 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9917.03 - Waterproof cover
    KAISER
    9917.21 - Transition box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices