Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9461-15 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9461-15
CNSORDERNO
Art. No.
9461-15
BZ
Designation
Fire protection one-gang box HWD B15, for shipbuilding walls B15
LOD
Level of details
INFOTEXT
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15 with category B 15 partition (9464-15) for panel thickness 7 - 40 mm, depth 40 mm, cut hole diameter 74 mm, device screw spacing 60 mm, 2 cable entries up to diameter 11.5 mm, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9461-15
T
Depth
40 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through simple separation of the pre-embossed edge
71 mm
GSAB
Device screw spacing
60 mm
LF13
Cable entries up to Ø 13 mm
4
FP
for panel thickness
7 - 40 mm
CNSMASSEXACT
Individual net weight
60 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN code
4013456536302
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
Procurement
Last updateNov 16, 2023, 8:57 AM
Part number9461-15
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/ecab94a3-ba8b-4467-97a4-0cc49df77993
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Nov 16, 2023, 8:57 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices