Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9459-04 - Fire protection box sealing system DS 90/120 mm
Bill of material
9459-04
CNSORDERNO
Art. No.
9459-04
BZ
Designation
Box sealing system DS 90 / 120 mm
LOD
Level of Details
FRASLOCH
Cut hole Ø
120 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Full capacity (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
23396
ENO
E-Number
121 819 018
CNSMASSEXACT
Individual net weight
570.1 g
CNSVOLUMEEXACT
Single volume
4.63 l
CNSEAN
EAN-Code
4013456537156
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Procurement
Last updateMar 15, 2024, 11:10 AM
Part number9459-04
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/e503f3c0-5cae-459b-bc68-e6e2ca84b126
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:10 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices