Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9266-22 - O-range ECON® conduit one-gang junction box
Bill of material
9266-22
CNSORDERNO
Order number
9266-22
CNSEAN
EAN-Code
4013456548725
BZ
Type
O-range ECON® conduit one-gang junction box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
62 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
RE
Tube entries up to M20
2 mm
RE2
Tube entries up to M25
2
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight one-gang junction box with ECON® technology especially for installation with electrical installation conduit. The box is VDE-certified and suitable for energy-efficient electrical installation acc. to EnEV. 4 entries are optimal for continuous conduit installation e.g. in prefabricated house construction or with data networks. Extremely easy fitting thanks to toolless conduit insertion with opening tab. The sealing membrane guarantees permanent air-tightness and at the same time retention of the conduit. · Installation in Ø 68 mm cut hole · Elastic sealing membrane for guaranteed air-tightness · Toolless conduit entry · Can be combined with support connectors, air-tight and fully-insulated
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9266-22
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/33fd5397-a078-49da-8ef6-aa73c9a344eb
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices