Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9264-78 - O-range ECON® 64 one-gang junction box
Bill of material
9264-78
CNSORDERNO
Order number
9264-78
CNSEAN
EAN code
4013456548305
BZ
Designation
O-range ECON® 64 one-gang junction box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
62 mm
FL
Cut hole Ø
68 mm
GS
Device screws
2
M25
Tube entries up to M25
2
LF3
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
1
LF
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
3
LF2
Cable entries 3 x 1.5 mm²
3
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight O-range® cavity wall boxes with ECON® technology for energy-efficient electrical installation according to EnEV and for installations under clean-room and hygiene conditions. The elastic ECON® technology sealing membrane allows air-tight electrical installation. · Elastic sealing membrane for guaranteed air-tightness · Innovative clamp technology with integrated cable retention · Tool-free cable and conduit entry · Air-tight combined with support connector
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9264-78
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/43f4c19a-7fc4-46cd-9726-26b56601e35e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9264-22 - O-range ECON® 64  one-gang junction box
    KAISER
    9059-48 - Air-tight sleeves for conduits
    KAISER
    9059-49 - Air-tight sleeves for conduits
    KAISER
    9459-03 - Fire protection box sealing system DS 90
    KAISER
    9459-04 - Fire protection box sealing system DS 90/120 mm
    KAISER
    9075-78 - CEE one-gang box
    KAISER
    1040-32 - Sealing plug M32
    KAISER
    9459-02 - Fire prot. conduit sealing system RS 90
    KAISER
    9464-02 - Fire protection one-gang junction box
    KAISER
    1040-25 - Sealing plug M25
    KAISER
    9459-01 - Fire prot. cable sealing system LS 90
    KAISER
    9060-68 - Connection clip
    KAISER
    1158-90 - Cover
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices