Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9263-22 - O-range ECON® 63 one-gang box
Bill of material
9263-22
CNSORDERNO
Order number
9263-22
CNSEAN
EAN-Code
4013456537606
BZ
Type
O-range ECON® 63 one-gang box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
49 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
RE
Tube entries up to M25
2
LSF1
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LSF2
Cable entries 3 x 1.5 mm²
2
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight O-Range® cavity wall boxes with ECON® technology for energy-efficient electrical installation according to EnEV and for installations under clean-room and hygiene conditions. The elastic ECON® technology sealing membrane allows air-tight electrical installation. · Elastic sealing membrane for guaranteed air-tightness · Innovative clamp technology with integrated cable retention · Tool-free cable and conduit entry · Air-tight combined with support connector
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9263-22
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/a0b679b1-eeb0-4159-a521-84d2bee4aa50
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices