Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9248-01 - Wall light connection box
Bill of material
9248-01
CNSORDERNO
Order number
9248-01
CNSEAN
EAN-Code
4013456242401
BZ
Designation
Wall light connection box
LOD
Level of Details
T
Depth
45 mm
FL
Cut hole Ø
35 mm
FP
For panel thickness
7 - 40 mm
LSF3
Cable entries 3 x 1.5 mm²
1
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9248-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/41766ad2-f706-4a74-af3e-941e970bcf5b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices