Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-88 - Junction casing 107 x 107 x 53 mm
Bill of material
9195-88
CNSORDERNO
Order number
9195-88
CNSEAN
EAN-Code
4013456230408
BZ
Designation
Screened junction casing 107 x 107 x 53 mm
LOD
Level of Details
L
Length
107 mm
B
Width
107 mm
T
Depth
53 mm
AO20
Break-out openings Ø 20 mm
8
FR
Cut hole Ø
4 x 35 mm
K
For terminals up to
4 mm2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screened one-gang junction box for cavity wall installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received. · For environmentally-safe electrical installation, biological construction · With screening and potential conductivity · The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9195-88
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/cccf970a-a016-408a-93fe-6eb58caa7d06
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    KAISER
    9061-00 - One-gang box
    KAISER
    9062-02 - One-gang box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices