Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-77 - Junction casing 107 x 107 x 53 mm
Bill of material
9195-77
CNSORDERNO
Order number
9195-77
ENO
E number
155110029
BZ
Designation
Cavity wall junction casing, 107 x 107 x 53 mm, halogen-free, with cover, with device screws
LOD
Level of Details
INFOTEXT
Infotext
Flush-mounting junction box Quickbox for installation in cavity walls and hollow ceilings Cut hole Ø: 120 mm, Length x Width x Depth: 107 x 107 x 53 mm. Made of ABS, halogen-free, GWT 850°C, VDE-tested, break-out openings Ø 20 mm: 8, Ø 25 mm: 2 Art. No.: 9195-77 / E No 155 110 029
L
Length
105 mm
B
Width
105 mm
T
Depth
53 mm
FR
Cut hole Ø
4 x 35 mm
K
for terminals up to
4 mm2
AO20
Break-out openings Ø 20 mm
8
CNSMASSEXACT
Individual net weight
80.4 g
CNSVOLUMEEXACT
Single volume
0.878 l
CNSEAN
EAN code
4013456230514
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9195-77
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d847cfbd-4944-4a60-9916-1fadeffe585f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1095-93 - End cover
    KAISER
    9196-77 - Junction casing 165 x 165 x 72 mm
    KAISER
    9098-77.03 - QUICKBOX H1 3x1
    KAISER
    9098-77.02 - QUICKBOX 2x1
    KAISER
    9098-77.04 - QUICKBOX H1 2x2
    KAISER
    9197-91 - Junction casing 235 x 205 x 72 mm
    KAISER
    9197-77 - Junction casing 235 x 205 x 72 mm
    KAISER
    9196-91 - Junction casing 165 x 165 x 72 mm
    KAISER
    1265-40 - Conc. constr. one-gang junction box
    KAISER
    1556-21 - One-gang junction box ECON® 15
    KAISER
    1056-21 - One-gang box ECON® 10
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices