Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-27 - Universal installation housing with mineral fibreboard
Bill of material
9195-27
CNSORDERNO
Order number
9195-27
CNSEAN
EAN code
4013456532366
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
105 mm
B
Width
105 mm
T
Depth
53 mm
FR
Cut hole Ø
4 x 35 mm
MO
maximum opening size
70 x 70 mm
GEM
For devices with an installation depth of max.
40 mm
AO20
Break-out openings Ø 20 mm
8
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9195-27
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/b5303893-1c2d-4964-b41b-088b18790517
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices