Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9192-91 - Junction casing 240 x 140 x 72 mm
Bill of material
9192-91
CNSORDERNO
Order number
9192-91
CNSEAN
EAN code
4013456230019
BZ
Designation
Junction casing 240 x 140 x 72 mm
LOD
Level of Details
L
Length
238 mm
B
Width
140 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
For terminals up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9192-91
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/9af0b259-626b-43a6-8349-08e8d7354f56
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices