Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9148-00 - Wall light connection box
Bill of material
9148-00
CNSORDERNO
Order number
9148-00
CNSEAN
EAN code
4013456241503
BZ
Designation
Wall light connection box
LOD
Level of Details
T
Depth
40 mm
FR
Cut hole Ø
2 x 35 mm
FP
For panel thickness
7 - 30 mm
AO20
Conduit entries Ø 20 mm
1
LF
Cable entries 3 x 1.5 mm²
2
MA
Centre distance
30 mm
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9148-00
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/c8797c92-7e00-4363-9c66-6268bd9b5cf9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices