Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9098-77 - One-gang box for Swiss standard accessories
Bill of material
9098-77
CNSORDERNO
Order number
9098-77
ENO
E number
372630009
BZ
Designation
Quickbox 1x1, for hollow walls, 83x83x65 mm
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox H1 1x1 For panel thickness 7-35mm Length x Width x Depth: 83 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 4x M20, 4x M25 Combination: 1x1 Art. No.: 9098-77 / E No 372 630 009
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
1x1
FR
Cut hole Ø
83 mm
L
Length
83 mm
B
Width
83 mm
T
Depth
65 mm
RF
Conduit entries M20:
4 mm
R
Conduit entries up to M25:
4 mm
CNSMASSEXACT
Individual net weight
38.1 g
CNSVOLUMEEXACT
Single volume
0.511 l
CNSEAN
EAN code
4013456336674
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    KAISER
    9098-77.02 - QUICKBOX 2x1
    KAISER
    4264009 - Systemkabel E3S Connect® | E3S-E3S, 4xF, L=15m, Gf-GV zum Gf-EV
    KAISER
    9340-04 - 9340-04
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    9253-22 - O-range ECON® 2 Two-gang junction box
    KAISER
    9254-22 - O-range ECON® 3 Three-gang junction box
    KAISER
    9266-22 - O-range ECON® conduit one-gang junction box
    KAISER
    9068-01 - One-gang box for thin boardings
    KAISER
    9069-04 - Cavity wall, one-gang junction box
    KAISER
    9063-50 - Luminaire connection box
    KAISER
    9263-78 - O-range ECON® 63 one-gang box
    KAISER
    9067-01 - One-gang box PERILEX®
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices