Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9075-12 - CEE one-gang box
Bill of material
9075-12
CNSORDERNO
Order number
9075-12
CNSEAN
EAN-Code
4013456211216
BZ
Designation
CEE one-gang box
LOD
Level of Details
T
Depth
50 mm
FL
Cut hole Ø
74 mm
SA
Screw spacing
67 mm
FP
For panel thickness
12.5 - 40 mm
INFOLINK
Data Sheet
HTML (Online)
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9075-12
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d10a8cd2-928d-4834-ac00-26f83a931d97
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices