Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9069-76 - One-gang junction box sound insulation 68 halogen-free
Bill of material
9069-76
CNSORDERNO
Art. No.
9069-76
BZ
Designation
Cavity wall, one-gang junction box, sound insulation, Ø 68 mm, halogen-free
LOD
Level of details
T
Depth
61 mm
FL
Cut hole Ø
68 mm
FUR
for panel thickness up to
40 mm
LF
Cable entries up to Ø 11.5 mm
6
M25
Conduit entries up to M25
2
VPE
Support connectors per PU
5
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN code
4013456547957
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Cavity wall one-gang junction box, plastic, acc. to DIN VDE 0606-1 and DIN 49073, with sound-absorbing haptic and additional component in the base of the box and device screws. device screw spacing 60 mm, for sound insulation walls up to 69 dB protection class IP 30 acc. to DIN EN 60529, depth 61 mm, halogen-free, combinable up to 5-way combinations with each other and with one-gang box sound insulation box 68, 3 cable entries each 3 x 1.5 mm² and 3 cable entries 5 x 1,5 mm² and 3 x 2.5 mm² and for communication cables, 2 conduit entries up to M25, for panel thicknesses up 40 mm, cut hole Ø 68 mm, Manufacturer / Type Kaiser 9069-76
Procurement
Last updateNov 16, 2023, 8:56 AM
Part number9069-76
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/6c099305-5881-4873-97d9-0a9f0f0173f8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Nov 16, 2023, 8:56 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1564-01 - Fire protection one-gang junction box
    KAISER
    9069-03 - Cavity wall, one-gang box
    KAISER
    9066-01 - One-gang junction box
    KAISER
    9069-04 - Cavity wall, one-gang junction box
    KAISER
    1569-01 - Flush-mounting, one-gang junction box
    KAISER
    9069-75 - One-gang box sound insulation 68 halogen-free
    KAISER
    9069-94 - Cavity wall electronics box
    KAISER
    9069-77 - Cavity wall one-gang junction box
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    9069-74 - Sound insulation electronics box halogen-free
    KAISER
    9068-94 - Electronic-Dose Schallschutz 68 Flex
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    9060-68 - Connection clip
    KAISER
    9069-01 - Cavity wall one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices