Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9064-02 - O-range® one-gang junction box with holding ring
Bill of material
9064-02
CNSORDERNO
Order number
9064-02
CNSEAN
EAN-Code
4013456548268
BZ
Type
O-range® one-gang junction box with holding ring
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
62 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
KE
Ø 20 / 25 mm combination entries
2
RE
Conduit entries Ø 20 mm
1 mm
LSF1
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
1
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
3
LSF3
Cable entries 3 x 1.5 mm²
3
LSF4
Support connectors for each package
2
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality. · Installation in Ø 68 mm cut hole · Screws ensure permanent fixing · Entries can be broken out for cables and conduits · Combinable and through-wiring by using support connectors · Fixing of devices by means of pre-mounted device screws
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9064-02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/c70c7db2-d7a0-496c-8835-cbe80712f2a2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices