Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
256 - 256
Bill of material
256
CNSORDERNO
Article no.
256
CNSEAN
EAN-Code
5412222256014
LOD
Level of Details
L
Length
100
B
Width
100
T
Depth
42
ML
Max. conductor cross section
2,5 mm²
E
Entries
12 x 20 mm
RB
Base conduit entry
2 x 16 mm + 2 x 20 mm
DE
Sealing area for the entries
8,2 - 12,5 mm
M
Material
PP/PE
G
Sealing area for the entries
650 °C
BS
Rated voltage
400 V
ET
Operation temperature
- 30°C / + 70°C
HF
Halogen-free
Ja
F
Color
Light grey - RAL 7035
S
Protection
IP55
SF
Impact resistance
IK
VP
Packaging inner/dispatch
10/100
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1097-92 - Junction casing 238
    KAISER
    9832 - 9832
    KAISER
    9831 - 9831
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices