Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1556-04 - Cavity wall one-gang junction box
Bill of material
1556-04
CNSORDERNO
Order number
1556-04
CNSEAN
EAN-Code
4013456359017
BZ
Designation
Cavity wall one-gang junction box
LOD
Level of Details
T
Depth
66 mm
EO
Installation opening Ø
60 mm
RE20
Conduit entries M20
9
RE25
Conduit entries M25
2
RK
Combination conduit entries M20/25
2
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space.· Variable combination connection piece for conduits up to M25· Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1556-04
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d854337b-d92e-4cf0-8c3c-0723d2bfe872
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices