Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1555-51 - One-gang junction box ECON® Styro 55
Bill of material
1555-51
CNSORDERNO
Order number
1555-51
CNSEAN
EAN-Code
4013456536203
BZ
Designation
One-gang junction box ECON® Styro 55
LOD
Level of Details
T
Depth
60 mm
F
Cut hole Ø
68 mm
LE
Cable entries up to Ø 15 mm
2
GS
Device screws
2
VPE
Support connectors for each package
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box ECON® Styro55 for later attachment of a wide range of installation accessories to insulated and pre-plastered composite thermal insulation systems (EIFS). Switches,sockets, intercoms etc. can be permanently attached easily, quickly, securely and without heat bridges.· For retrofitting in insulated facades· Cutter system prevents damage to cables· Guarantees installation without heat bridges· 4 swivels for secure anchoring· No moisture penetration
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1555-51
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/51d1be58-1729-4a3b-beb5-5c9434ff2b32
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices