Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1555-04 - Cavity wall one-gang junction box
Bill of material
1555-04
CNSORDERNO
Order number
1555-04
CNSEAN
EAN-Code
4013456120617
BZ
Designation
Cavity wall one-gang junction box
LOD
Level of Details
T
Depth
66 mm
EO
Installation opening Ø
60 mm
RE20
Conduit entries M20
9
RE25
Conduit entries M25
2
RK
Combination conduit entries M20/25
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/ M25 conduits and large installation space. · Variable combination connection piece for conduits up to M25 · Flexible for screw and claw fixing of the accessories · More installation space · High torsional strength, guaranteed standard distance of 71 mm for combinations
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1555-04
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/0c64f8af-473d-42ad-8014-706cac66ccd6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1055-04 - One-gang box
    KAISER
    1551-00 - Cavity wall one-gang junction box
    KAISER
    1572-02 - Junction box
    KAISER
    1068-02 - Electronics box
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
    KAISER
    1048-00 - Wall light connection box
    KAISER
    1096-01 - Junction casing 150
    KAISER
    9062-94 - Electronics box
    KAISER
    1095-91 - Junction casing 100
    KAISER
    9068-03 - One-gang junction box for thin boardings
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    1550-00 - Cavity wall one-gang junction box
    KAISER
    1069-02 - One-gang junction box
    KAISER
    9063-02 - O-range® one-gang box with holding ring
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices