Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1298-38 - Conc. const. univ. install. housing
Bill of material
1298-38
CNSORDERNO
Art. No.
1298-38
BZ
Designation
Conc. const., univ. install. housing, with mineral fibreboard 258x188x200 mm
LOD
Level of detail
L
Length
258 mm
B
Width
188 mm
T
Depth
200 mm
EO
Installation opening
194 x 124 mm
GE
Device installation depth
180 mm
DS
Ceiling thickness
>= 240 mm
WS
Wall thickness
>= 240 mm
REM20
Conduit entries up to M20
4
REM25
Conduit entries up to M25
20
REM32
Conduit entries up to M32
8
REM40
Conduit entries up to M40
8
REM50
Conduit entries up to M50
6
GFABO
Large-area break-out openings
8
LHL
max. wattage luminaires
1x50 W QR-CBC, 1x75 W Alu
AN
Number of nails
8
REM63
Conduit entries up to M63
-
CNSMASSEXACT
Individual net weight
1.500 kg
CNSVOLUMEEXACT
Single volume
11.044 l
CNSEAN
EAN code
4013456543829
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing suitable for horizontal and vertical formwork and masonry installation 2-part, consisting of housing and mineral fibreboard Optional accessory: Prefix® wing set Length 258 mm Width 188 mm Depth 200 mm Installation opening 194 x 124 mm Accessory installation depth 180 mm Ceiling thickness >= 240 mm Wall thickness >= 240 mm Conduit entries up to M20: 4 Conduit entries up to M25: 20 Conduit entries up to M32: 8 Conduit entries up to M40: 8 Conduit entries up to M50: 4 Large-area break-out openings : 8 max. wattage halogen luminaires: 1x50 W QR-CBC, 1x75 W Alu Number of nails: 8
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1298-38
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/ecb3fe9a-9e88-4130-bdf9-d040d6f3906b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices