Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-27 - KompaX®1 housing for on-site mixed concrete with mineral fibreboard
Bill of material
1293-27(300)
CNSORDERNO
Order number
1293-27
CNSEAN
EAN-Code
4013456533257
BZ
Type
KompaX®1 housing for on-site mixed concrete with mineral fibreboard
LOD
Level of Details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Ceiling exit (CE) Ø
0-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage max.
90 Watt
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
KompaX®1 housing system for fitted downlights and loudspeakers in concrete ceilings with wide
Procurement
Last updateMar 15, 2024, 11:10 AM
Part number1293-27
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/dff4b27c-8b17-474a-92b4-186f8994ba16
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:10 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices