Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1265-01 - B1 one-gang junction box
Bill of material
1265-01
CNSORDERNO
Art. No.
1265-01
CNSEAN
EAN code
4013456550513
BZ
Designation
B1 Decken-Verbindungsdose
LOD
Level of details
L
Length
94 mm
B
Width
75 mm
T
Depth
91 mm
EO
Installation opening Ø
60 mm
AO
Break-out openings for DIN EN Ø 20/25 mm conduits
7
MR
Markings for cables up to Ø 16 mm
7
AT
Number of parts
2
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
B1, the new on-site mixed concrete range of products for electrical installation work. In addition to the tried-and-tested system features such as the flat front part, sturdy fixing domes and the support element slot with a sprung box base, the new B1 range has innovative conduit entries, sturdy slots for the new B1 Prefix® system wing range, and also bridges – which can be broken out later if required – for connecting accessories in combinations. · Suitable for all types of formwork · Slot for Prefix® system wing set · For sturdy combination over the complete box body with the standardised 71 mm combination distance · Innovative conduit entries for fast fitting on the building site · Signal bristles for easy location with installations on the opposing formwork side · Plenty of installation space · Installation of pre-wired installation accessories with multiple combinations, because the bridge can be broken out later
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1265-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/80b006ba-68ec-4feb-888c-6e98122fb7ac
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices