Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1224-22 - Conc. const. univ. install. housing
Bill of material
1224-22
CNSORDERNO
Article number
1224-22
LOD
LOD Level
BZ
Designation
Conc. const. univ. install. housing, 150 x 90 x 70 mm, with mineral fibreboard
L
Length
150 mm
B
Width
90 mm
T
Depth
70 mm
EO
Installation opening
100 x 40 mm
GET
Device installation depth
60 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 110 mm
CNSEAN
EAN code
4013456490024
CNSMASSEXACT
Individual net weight
119.500 g
CNSVOLUMEEXACT
Single volume
1.090 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing 2-part, plastic and front part with mineral fibreboard, for concrete ceilings and walls Base area at least 150 mm x 80 mm, depth at least 50 mm Opening dimension ____________ mm (max. 100 x 40 mm) Installation depth ________ mm (max. 60 mm) Protection class IP 3X DIN EN 60529, on formwork Manufacturer/Type: Kaiser 1224-22
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1224-22
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/596c304c-cb7f-4e6c-b9cc-dedec7505da0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices