Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1211-25 - B1 Prefix® wall exit adapter Ø 25 mm
Bill of material
1211-25
CNSORDERNO
Art. No.
1211-25
CNSEAN
EAN code
4013456551398
BZ
Designation
B1 Prefix®-Wandauslassadapter Ø 25 mm
LOD
Level of details
BD
For concrete coverings of
20 - 60 mm
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
By using the B1 Prefix® wall exit adapters, the end and transition bushes and the wall and ceiling transition 30° can quickly and easily be fixed to the reinforcement for the opposing formwork side. They are fitted with two sturdy facing slots for locking the new Prefix® system wings together. · Fast, easy installation directly onto the opposing formwork without support element and abutment · For facing concrete installation to the opposing formwork
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1211-25
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/38071d6b-5645-4ca7-a82a-b77f60a9166a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices