Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1202-04 - Conc. const. wall and ceil. trans. 30°
Bill of material
1202-04
CNSORDERNO
Art. No.
1202-04
BZ
Designation
Conc. const. wall and ceil. trans. 30°, for M20 conduits, with plaster skin, 2-part, 70 x 30 x 77 mm
LOD
Level of details
L
Length
70 mm
B
Width
30 mm
H
Height
77 mm
R
DIN EN conduit Ø
20 mm
AT
Number of parts
2
SF
Visible area Ø
23 mm
CNSMASSEXACT
Individual net weight
17.600 g
CNSVOLUMEEXACT
Single volume
0.165 l
CNSEAN
EAN code
4013456350007
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Wall and ceiling transition 30° for conduits diameter 20 mm, on-site mixed concrete (1202-04), plastic, halogen-free, fire-resistance 650°C, for connecting installation conduits or as a wall or ceiling exit, for fixing nails on on-site mixed concrete formwork, with support element attachment Diameter 20 mm for fitting to the opposing formwork, to the formwork side, sealed with plaster skin, 2-part, for DIN EN conduits diameter 20 mm, Length x Width x Height: 70 x 30 x 77 mm, visible surface after striking of formwork Ø 23 mm Kaiser Art. No.: 1202-04
ETIM40
ETIM 40
EC001796
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1202-04
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/38358a83-57d0-47f9-943e-f2da99ca4553
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices