Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-90 - Interior Insulation box
Bill of material
1159-90
CNSORDERNO
Order number
1159-90
CNSEAN
EAN-Code
4013456544727
BZ
Designation
Interior Insulation box
LOD
Level of Details
T
Depth
90 mm
AA
Adapter dimensions (LxWxD)
75 x 81 x 100 mm
DS
for insulation thicknesses
30 - 100 mm
GS
Device screws
2
GSA
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
4
VPE
Support connectors for each package
3
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box for electrical installations in internal insulation systems. For permanently secure and heat-bridge-free installation of switches, sockets and other devices in internally insulated exterior walls. For optimal room climate with proven protection from moisture damage.For use in many internal insulation systems.· For installation in insulated interior walls· Guarantees installation without heat bridges· Moisture regulating and insulating· Prevention of moisture induced structural damage· Suitable for use in many insulation systems· For insulation thcknesses 30 to 100 mm· Installation on masonry without plaster
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1159-90
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/61cc03ee-150b-4588-b284-883fa927d4f7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1159-60 - Telescope equipment carrier
    KAISER
    1159-91 - Adapter
    KAISER
    9266-77 - O-range ECON® conduit one-gang junction box
    KAISER
    1159-61 - Telescope switch box
    KAISER
    1068-02 - Electronics box
    KAISER
    1556-04 - Cavity wall one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices