Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-71 - Extension element
Bill of material
1159-71
CNSORDERNO
Order number
1159-71
CNSEAN
EAN-Code
4013456548190
BZ
Designation
Extension element
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
190 mm
DS
Insulation thickness in combination with Art. No. 1159-70
170 - 350 mm
PA
Dispatch
6
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing for the secure and heat-bridge-free installation of rigid and swivelling built-in LED luminaires or other installation accessories in insulated ceilings. The housing protects the surrounding insulation material against the high operating temperatures of the LED luminaire and protects the LED luminaire itself against dirt. The integrated insulation element reliably prevents heat bridges.· For the installation of luminaires and installation accessories in insulated ceilings· Suitable for all standard insulation materials· Thermically-protected installation space· The integrated insulation element prevents heat bridges· For insulation thicknesses from 100 mm to 160 mm (170 mm to 350 mm with extensionelement)· Adjustment to the insulation thickness in 10 mm steps.· Installation diameter up to ø 86 mm
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1159-71
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/02d89ac6-f2fc-4e5e-9d14-737dde84799e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices