Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-26 - Universal equipment carrier with combination insert
Bill of material
1159-26
CNSORDERNO
Order number
1159-26
CNSEAN
EAN-Code
4013456536180
BZ
Designation
Universal equipment carrier with combination insert
LOD
Level of Details
L
Length
220 mm
B
Width
100 mm
T
Depth
160 mm
R
DIN EN conduit Ø
max. 25 mm
LE
Cable entries
max. Ø 15 mm
DS
Insulation thickness
60 - 160 mm
PA
Dispatch
5 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Universal equipment carrier with combination insert for the installation of entryphones and installation accessories on the insulated external facade. The perfect basis for intercoms, sockets,switches and much more, and also for two-unit and three-unit combinations.· Guarantees installation without heat bridges· For entryphones and variable accessory installation combinations of 1 to 3 units· For future expansion without damaging the external facade· For insulation thicknesses up to 360 mm
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1159-26
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/a6cc53d0-69c4-41f1-894e-3994f48a9887
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices