Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
11088 - End cover
Bill of material
11088
CNSORDERNO
Art. No.
11088
ENO
E number
165950608
BZ
Designation
End cover ø 80x22 mm, with centre fixing
LOD
Level of details
INFOTEXT
Infotext
End cover with centre fixing and conduit/cable exit, round For ceiling and wall exits 9959, 1245-62, 1245-63, 9954.10, 9954, 9952, 9953, 1227-51, 1227-50, 9955, 9951 Diameter: 80 mm. Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Colour: RAL 9010 Art. No.: 11088 / E No 165 950 608
MAT
Material
ASA Blend
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV-resistant
DA
Diameter
80 mm
H
Height
22 mm
F
Colour
RAL 9010
CNSMASSEXACT
Individual net weight
23 g
CNSEAN
EAN code
7611614035987
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices