Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
11082 - End cover with cable entry
Bill of material
11082
CNSORDERNO
Art. No.
11082
ENO
E number
165950408
BZ
Designation
End cover ø 98x5mm, with centre fixing
LOD
Level of details
INFOTEXT
Infotext
End cover with centre fixing and cable exit, round For ceiling and wall exits 9959, 1245-62, 1245-63, 9954.10, 9954, 9952, 9953, 1227-51, 1227-50, 9955, 9951 Diameter: 98 mm. Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Colour: RAL 9010 Art. No.: 11082 / E No 165 950 408
MAT
Material
ASA Blend
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV-resistant
DA
Outer diameter
98 mm
H
Height
5 mm
F
Colour
RAL 9010
CNSMASSEXACT
Individual net weight
17 g
CNSEAN
EAN code
7611614035901
ETIM40
ETIM 40
EC002656
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices