Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1096-93 - End cover
Bill of material
1096-93
CNSORDERNO
Order number
1096-93
CNSEAN
EAN-Code
4013456140042
BZ
Designation
End cover
LOD
Level of Details
KU
For casing size - flush-mounting boxes
159 x 159 mm
KH
For casing size - cavity wall boxes
165 x 165 mm
KB
For casing size - concrete construction boxes
180 x 180 mm
FB
Fireproof
850 °C
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Dimensions correspond to the casing size in each case halogen-free version for Art. No. 9073-78/77 Art. No. 9073-93 for junction boxes Ø 120 mm for Art. No. 9073-01/91 Art. No. 9073-79
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1096-01 - Junction casing 150
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices