Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1094-01 - Junction casing 80
Bill of material
1094-01
CNSORDERNO
Order number
1094-01
CNSEAN
EAN-Code
4013456150508
BZ
Designation
Junction casing 80
LOD
Level of Details
L
Length
87 mm
B
Width
87 mm
T
Depth
60 mm
RE20
Conduit entries M20
8
KB
For terminals up to
4 mm2
LF
Cable entries from top
16
PA
Dispatch
100 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1094-01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/38e32387-e20b-4160-a48a-86ec48ec90df
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1096-01 - Junction casing 150
    KAISER
    1095-91 - Junction casing 100
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1655-02 - Two-gang junction box
    KAISER
    1172-02 - Junction box
    KAISER
    1095-01 - Junction casing 100
    KAISER
    1040-25 - Sealing plug M25
    KAISER
    1048-00 - Wall light connection box
    KAISER
    1056-04 - One-gang box
    KAISER
    1040-16 - Sealing plug M16
    KAISER
    1172-09 - Junction box
    KAISER
    1068-02 - Electronics box
    KAISER
    1248-55 - Luminaire connection box
    KAISER
    1172-05 - Junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices