Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1075-04 - One-gang box CEE
Bill of material
1075-04
CNSORDERNO
Order number
1075-04
CNSEAN
EAN-Code
4013456111707
BZ
Designation
One-gang box CEE
LOD
Level of Details
T
Depth
50 mm
SA
Screw spacing
67 mm
EO
Installation opening Ø
70 mm
RE20
Conduit entries M20
2
RE25
Conduit entries M25
2
PA
Dispatch
100
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices